제품 게시
AB-S RAILING
AB-S RAILING
AB-S RAILING
AB-S RAILING
AB-S RAILING
AB-S RAILING
AB-S RAILING
    Morad

    AB-S RAILING

    별점 4.6/54.6(11 리뷰)

    AB-S is a self-supporting, all-glass railing system, also known as a pillarless railing. This type of railing has recently gained popularity due to its modern and minimalist look. It serves both as a structural support and as a filling, using tempered and laminated safety glass (most commonly VSG/ESG 88.4). Several types of rails and handrails are available as optional additions.

    For this type of railing, the system alone is sometimes not sufficient for installation. In certain cases, the rail needs to be offset or raised relative to the supporting structure. In such situations, a custom substructure may be required, which we design individually. We have successfully completed numerous projects of this kind in Poland and Scandinavia. Our experienced team of engineers can advise and develop the most optimal solution using our systems.

    The profiles are made of extruded aluminum, powder-coated in any RAL color, while the fasteners are made of stainless steel, ensuring full corrosion resistance in all parts of the railing.

    Installation is quick and simple, with screwed or riveted connections on painted profiles, eliminating the need for welding. Standard profiles are available in 6-meter lengths, but for larger projects, custom lengths can be ordered to minimize material waste and optimize costs.

    Our railings are highly resistant to weather conditions and require virtually no maintenance throughout their entire service life.

    사양
      • Certified: AB-S railings have been tested and certified with a National Technical Assessment (KOT) issued by the Building Research Institute (ITB-KOT-2020/1663 edition 2).
    기술 사양
    • 특징 참조ab-s-railing
    • 제품군Railings
    • 제품분류AB-S
    • 유형개체 (단일 개체)
    • 게시일2025-03-20
    • 에디션 넘버1
    관련성
    • 주 재료유리
    • 부 재료알루미늄
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리건축 - 난간
    • IFC 분류난간
    • ETIM 코드EG019740
    • ETIM 이름Rail (profiles)
    • Uniclass 2015 코드Ss_25_15_60_05
    • Uniclass 2015 설명Balustrade and guarding systems
    • CSI 마스터 형식 2014 코드05 52 00
    • CSI 마스터 형식 2014 제목Metal Railings
    • OmniClass 번호23-17 25 11 11 17
    • OmniClass 제목Railing

    지역 가용성

    유럽 아시아 북미 아프리카