제품 게시
Class 300 Cast Stainless Steel Globe Body Silent Check Valves - 109MHT

Class 300 Cast Stainless Steel Globe Body Silent Check Valves - 109MHT

Series 109MHT Class 300 Cast Stainless Steel Globe Body Silent Check Valves are designed for liquids and gases where flow reversal can cause surge and water hammer. Used extensively in pump suction and discharge applications.


사양
  • Features

    • Disc begins to open at 0.5 psi (34.5 kPa), and opens 1/3 inch per inch of line size for enhanced flow
    • Sizes: 2 to 30 in. (50 to 750mm)
    • Globe body design provides greatest flow capacity in a silent check valve
    • Disc is fully guided at top and bottom to ensure alignment and sealing at any installation angle
기술 사양
  • 특징 참조109MHT-Silent-Check-Valve
  • 제품군Specialty Products
  • 제품분류Silent Check Valves
  • 유형개체 (단일 개체)
  • 게시일2020-02-10
  • 에디션 넘버1
관련성
  • 주 재료Cast iron
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류밸브
  • UNSPSC 이름Swing check valves
  • UNSPSC 코드40141634
  • Uniclass 2015 코드Pr_65_54_40_13
  • Uniclass 2015 설명Check valves
  • CSI 마스터 형식 2014 코드40 05 65.26
  • CSI 마스터 형식 2014 제목Tilting Disc Check Valves
  • OmniClass 번호23-27 31 19
  • OmniClass 제목Check Valves
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING