제품 게시
GT1175 Automatic All Glass Sliding Door
GT1175 Automatic All Glass Sliding Door
GT1175 Automatic All Glass Sliding Door
GT1175 Automatic All Glass Sliding Door

    GT1175 Automatic All Glass Sliding Door

    The GT1175 All Glass Sliding Door eliminates vertical framing for a sleek, contemporary look. The low-profile bottom rail allows a larger, unobstructed view that’s perfect for enhancing an attractive lobby or well-manicured grounds. The GT1175 All Glass is equipped with sensor systems that comply with ANSI A156.10. The GT1175 All Glass Sliding Door is a seamless automatic door entrance solution.

    Features

    • Motorized belt-drive for silent operation
    • Opus Control is engineered to withstand challenging environmental and weather conditions.
    • Three rocker switches and an optional keyed switch system offer easy door control
    • Integral flush glaze framing systems provide a more attractive appearance and a larger clear viewing area
    • Large urethane door rollers for smooth and long lasting operation
    • Superior double mohair thermal brush on center style of doors provides continuous moisture break
    • Adjustable thermal brush system on the bottom of the door adds extra life
    • Extra duty anodized roller track for long lasting durability
    • Meets ANSI Standard 156.10 for power-operated pedestrian doors. UL and ULC approved.
    기술 사양
    • 특징 참조all-glass-sliding-door-gt1175
    • 제품군Sliding Doors
    • 제품분류Sliding Doors
    • 유형개체 (단일 개체)
    • 게시일2014-12-12
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 자동문
    • IFC 분류문
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 10 00
    • CSI 마스터 형식 2014 제목Doors and Frames
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors

    지역 가용성

    북미
    미국