제품 게시
GT1400 Automatic Standard Folding Door
GT1400 Automatic Standard Folding Door
GT1400 Automatic Standard Folding Door

    GT1400 Automatic Standard Folding Door

    Need a wide-open entrance but have limited workable space? The GT1400 Folding Door blends swinging and sliding door technology to meet any end user’s needs. The door’s unique folding feature provides a much larger opening than sliders and dramatically reduces sweep when compared to traditional swinging doors.

    The speed at which the GT1400 Folding Door opens and closes can be adjusted, and the NABCO finger guard prevents small objects from being caught in the door’s path.

    Features

    • Creates a large opening while dramatically reducing door sweep
    • Ideal for interior or exterior applications
    • Comes with adjustable door speed, finger protection and locking options
    • Multiple size options available for unique applications
    기술 사양
    • 특징 참조standard-folding-door-gt1400
    • 제품군Folding Doors and Grilles
    • 제품분류Folding Doors
    • 유형개체 (단일 개체)
    • 게시일2015-12-17
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 자동문
    • IFC 분류문
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 10 00
    • CSI 마스터 형식 2014 제목Doors and Frames
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors

    지역 가용성

    북미
    미국