제품 게시
NICZUK Flat connector XX3
NICZUK Flat connector XX3
    NICZUK

    NICZUK Flat connector XX3

    Usage: for structural connection of mounting channels, it allows for multiple adjustment of the fastening opening location in the channel. They ensure reliable connection of flat and spatial fastening systems.

    File contents:

    XX3-A90: A x g [mm] = 30x4, for usage with channels type 30.
    XX3-MF90:
    A x g [mm] = 40x5, for usage with channels type 41.
    XX3-MB90:
    A x g [mm] = 45x5, for usage with channels type 50.

    기술 사양
    • 특징 참조ksztaltki-xx3
    • 제품군Channels accessories
    • 제품분류Connecting plates
    • 유형개체 (단일 개체)
    • 게시일2021-02-01
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리HVAC - 설치 시스템
    • ETIM 코드EC000483
    • ETIM 이름Coupler for support/profile rail