제품 게시
NICZUK Sliding support PSB2
NICZUK

NICZUK Sliding support PSB2

Usage: for the assembly of systems which are subject thermal extension. They take over the pipelines’ axial elongations and level the tensions in the places of fixing. Designed for the assembly to the base and to the structures made of mounting channels. Designed for the assembly in the pipeline support version.
기술 사양
  • 특징 참조slizgi-psb2
  • 제품군Fixed points and sliding plates
  • 제품분류Sliding supports
  • 유형개체 (단일 개체)
  • 게시일2021-07-02
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료High-density polyethylene (HDPE)
  • 설계국가폴란드
  • 제조국가폴란드
분류
  • BIMobject 카테고리HVAC - 설치 시스템
  • ETIM 코드EC010040
  • ETIM 이름Sliding piece
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
비슷한 제품

별점 4.2/5 4.2 (5)
별점 4.1/5 4.1 (15)
별점 4.8/5 4.8 (17)
별점 4.6/5 4.6 (14)