제품 게시
NICZUK Pivot hinged rail support STRG
NICZUK

NICZUK Pivot hinged rail support STRG

Usage: for connecting channels with the substrate material. Allows for building and strengthening structures made of channels and fastening systems. Fastening angle adjustment within the range of 180°. The channel may be fixed with its open side to the foot bottom or to its any side what ensures assembly comfort.

File contents:

STRG-A: For usage with channels type 30.
STRG-MF:
For usage with channels type 41.

기술 사양
  • 특징 참조stopy-strg
  • 제품군Channels accessories
  • 제품분류Channel feets
  • 유형개체 (단일 개체)
  • 게시일2021-02-01
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가폴란드
  • 제조국가폴란드
분류
  • BIMobject 카테고리HVAC - 설치 시스템
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
비슷한 제품

별점 4.2/5 4.2 (5)
별점 4.1/5 4.1 (15)
별점 4.8/5 4.8 (17)
별점 4.6/5 4.6 (14)