제품 게시
NICZUK Ball swivel hanger WW
NICZUK

NICZUK Ball swivel hanger WW

Usage: for the assembly of systems which are subject to thermal extension. They allow for shifting fixed elements. They take over the non-axial elongations of pipelines with free rotation of up to 360°. Intended for the assembly directly to the substrate and to the structures made of mounting channels. They have openings which allow for mandrel depth inspection and if the mandrel is screwed in completely, it cannot incline. It is also possible to use it as a fixing for axial shifting - two elements shall be used in that case. Maximum hanger deflection - 15°.
기술 사양
  • 특징 참조wieszaki-wahadlowe-ww
  • 제품군Fixed points and sliding plates
  • 제품분류Swivel hangers
  • 유형개체 (단일 개체)
  • 게시일2021-07-02
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가폴란드
  • 제조국가폴란드
분류
  • BIMobject 카테고리HVAC - 설치 시스템
  • ETIM 코드EC010040
  • ETIM 이름Sliding piece