제품 게시
Lost and Draining Trench Basin
Lost and Draining Trench Basin
Lost and Draining Trench Basin
Lost and Draining Trench Basin
Lost and Draining Trench Basin
    nidaplast

    Lost and Draining Trench Basin

    The nidaplast® EP-S is an Ultra Light Cellular Structure for the temporary storage of rainwater around buildings. Its dimensions are suited to small volumesper plot. The product is easy to install and economical because of its low weight. The very good chemical resistance of polypropylene reduces the risk of deterioration due to accidental pollution
    사양
    • Vertical compressive strength: 400 kPa Ideal for small basins Maximum height embankment: 2.3m
    기술 사양
    • 특징 참조lost-and-draining-trench-basin
    • 제품군Rainwater management
    • 제품분류Cesspools
    • 유형개체 (단일 개체)
    • 게시일2020-03-11
    • 에디션 넘버1
    • 높이(mm)520
    • 너비(mm)800
    • 깊이(mm)1200
    관련성
    • 주 재료PE/PP
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리엔지니어링 및 인프라 - 물

    지역 가용성

    유럽 북미