제품 게시
Cloche Mini B - bollard in recycled plastic
Cloche Mini B - bollard in recycled plastic
Cloche Mini B - bollard in recycled plastic
Cloche Mini B - bollard in recycled plastic
    Lorelux

    Cloche Mini B - bollard in recycled plastic

    Bollard sustainable, ultra-resistant and with exclusive design.


    Cloche Mini B is the first bollard made in Italy, crafted from high-performance post-consumer polyethylene. Like all luminaires of the Lorelux brand, it features a single-material, mass-coloured body made with over 50% recycled plastic, ensuring strength, durability, and a circular life cycle -from production to complete recycling at the end of its life. Available in both bollard and wall-mounted versions, Cloche Mini reinterprets the iconic lines of the Cloche outdoor luminaire on a smaller scale, making it ideal for resorts, gardens, and refined architectural spaces. It offers a wide range of finishes and photometries and is available in various heights. Able to blend naturally into the landscape in which it is placed, it is designed to integrate with other luminaires from the same collection, creating an organic effect with strong aesthetic impact.

    사양
    • FEATURES AND PLUSES

      • Lighting body’s useful service life of over 50 years
      • Body and pole in UV-stabilized polyethylene.
      • Immunity to corrosion by atmospheric agents and pollutants
      • Resistance to impacts and vandalism
      • No flaking or significant discolouration over time
      • Interchangeable LED engine for upgrades and/or repairs
      • Wide range of finishes from recycled polyethylene (PSV –Plastic Second Life– certified)
    기술 사양
    • 특징 참조cloche-mini-bollard
    • 제품군Urban street lighting and interior lighting (only for ceiling suspension).
    • 제품분류THE classic COLLECTION
    • 유형조립식 (다중 개체)
    • 게시일2026-01-23
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리조명 - 외부
    • IFC 분류조명 기구
    • OmniClass 번호23-35 47 11
    • OmniClass 제목Lighting Fixtures

    지역 가용성

    유럽