제품 게시
SoundGuard Fixed frame window
NorDan

SoundGuard Fixed frame window

Fixed, two or triple glazed timber windows with exterior aluminium cladding. Can be combined with side-hung windows in the same frame.

The Perfect Choice
NorDan Kvillsfors is the perfect choice of windows and balcony doors for the project market. Kvillsfors is offered in a multitude of combinations, from triple glazed windows to our 2+1 coupled windows, an option allowing the room for sun shading blinds between the glazing units. Fire rated windows and sound reducing windows are some of the specialities in the NorDan Kvillsfors product range.

Flexible Combinations
NorDan Kvillsfors is a leading brand in the project market. It is also a part of one of Scandinavia's leading windows and door manufacturers. We offer a wide range of products with a number of options, using virtually maintenance free aluminium and sustainable timber as our primary materials.

기술 사양
  • 특징 참조NORDAN-EL
  • 제품군SoundGuard
  • 제품분류SoundGuard (standard IGU)
  • 유형개체 (단일 개체)
  • 게시일2016-06-20
  • 에디션 넘버1
관련성
  • 주 재료나무
  • 부 재료알루미늄
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리창 - 고정 프레임
  • IFC 분류창
  • UNSPSC 이름Windows
  • UNSPSC 코드301716
  • Uniclass 2015 코드EF_25_30
  • Uniclass 2015 설명Doors and windows
  • CSI 마스터 형식 2014 코드08 50 00
  • CSI 마스터 형식 2014 제목Windows
  • OmniClass 번호23-17 13 00
  • OmniClass 제목Windows
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows

지역 가용성

유럽
노르웨이
스웨덴
영국