제품 게시
SoundGuard Balcony inward opening door
NorDan

SoundGuard Balcony inward opening door

Inward opening, side-hung, double or triple glazing door with exterior aluminum cladding.

The Perfect Choice
NorDan Kvillsfors is the perfect choice of windows and balcony doors for the project market. Kvillsfors is offered in a multitude of combinations, from triple glazed windows to our 2+1 coupled windows, an option allowing the room for sun shading blinds between the glazing units. Fire rated windows and sound reducing windows are some of the specialities in the NorDan Kvillsfors product range.

Flexible Combinations
NorDan Kvillsfors is a leading brand in the project market. It is also a part of one of Scandinavia's leading windows and door manufacturers. We offer a wide range of products with a number of options, using virtually maintenance free aluminium and sustainable timber as our primary materials.

사양
  • Product Specifications

    Frame depth: 115 mm
    Width: Min: 400 mm / Max: 1080 mm
    Height: Min: 1880 mm / Max: 2470 mm
    Width + Height:
    Sash weight: 70-90 kg

    Standard Attributes

    U-value: 1,1 Wm2/K
    Cleaning: Cleanable from the inside
    Sound reduction: Rw 34 dB / Rw 44 dB
    Fire rating: E30/EI30
    Rain resistance: Class 9A according to EN12208
    Lowest U-value: U-value: 0,8 Wm2/K

    Technical Specification

    Glazing:T4-16 energy + argon + VK
    Cladding:Exteriour Aluminium
    Inside material: Timber
    Child safety: Yes
    Emergency exit: Yes
    Ventilation position: Yes, window brake
    Burglar protection: Yes, as an option
    Vacuum treated timber: No
    Fitting ironmongery: Galvanized bolt hinge
    Closing ironmongery: Galvanized espagnolette with hardened locking pins
    Blinds: Yes, free-hanging interiour, optional
    Can be part of a combination: Yes
    Ventilation: Yes, optional

기술 사양
  • 특징 참조NORDAN-G1-GL
  • 제품군SoundGuard
  • 제품분류SoundGuard (standard IGU)
  • 유형개체 (단일 개체)
  • 게시일2016-06-19
  • 에디션 넘버1
관련성
  • 주 재료나무
  • 부 재료유리
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리문 - 광택
  • IFC 분류문
  • UNSPSC 이름Doors
  • UNSPSC 코드301715
  • Uniclass 2015 코드Ac_15_50_25
  • Uniclass 2015 설명Doors, windows and glazing surveying
  • CSI 마스터 형식 2014 코드08 10 00
  • CSI 마스터 형식 2014 제목Doors and Frames
  • OmniClass 번호23-17 11 00
  • OmniClass 제목Doors
  • CSI 단일 형식 II 코드B2030
  • CSI 단일 형식 II 제목Exterior Doors

지역 가용성

유럽
노르웨이
스웨덴
영국