제품 게시
nVent CADDY Seismic Rigid Braces - North America
nVent CADDY Seismic Rigid Braces - North America
nVent CADDY Seismic Rigid Braces - North America
nVent CADDY Seismic Rigid Braces - North America
nVent CADDY Seismic Rigid Braces - North America
nVent CADDY Seismic Rigid Braces - North America
    Chemelex
    보관됨

    nVent CADDY Seismic Rigid Braces - North America

    The nVent CADDY line of innovative rigid bracing products was designed to provide superior performance and meet the highest seismic load requirements. The products have been designed with the end user in mind and provide contractors with labor-saving features to promote quick and easy installation. The system of products supports lateral and longitudinal bracing and offers a wide range of structural and pipe attachments.

    사양
      • Patent-pending lateral braces eliminate need for multiple trips up and down ladders
      • Adjustable design can be used with different brace pipe sizes, providing flexibility on the jobsite and reducing contractor inventory
      • Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
      • One wrench size fits all required hardware, eliminating the need to change tools
      • cULus® Listed
      • FM® Approved
      • HCAI® Pre-Approved (OPM-0062) for Fire Sprinkler applications to the 2013 California Building Code
      • HCAI® Pre-Approved (OPM-0542) for MEP applications to the 2019 California Building Code
    기술 사양
    • 특징 참조caddy-seismic-rigid-braces-north-america
    • 제품군nVent CADDY
    • 제품분류Seismic Bracing Systems
    • 유형조립식 (다중 개체)
    • 게시일2024-04-03
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리HVAC - 설치 시스템
    • OmniClass 번호23-19 29 19 11
    • OmniClass 제목Sound, Vibration and Seismic Control Products