제품 게시
CADDY Seismic Cable Braces - 2nd Gen. EMEA / APAC
CADDY Seismic Cable Braces - 2nd Gen. EMEA / APAC
CADDY Seismic Cable Braces - 2nd Gen. EMEA / APAC
CADDY Seismic Cable Braces - 2nd Gen. EMEA / APAC
CADDY Seismic Cable Braces - 2nd Gen. EMEA / APAC
    nVent

    CADDY Seismic Cable Braces - 2nd Gen. EMEA / APAC

    For Europe, Middle East, Africa, Asia & Pacific regions.

    nVent CADDY cable bracing is a simple seismic bracing method for mechanical, electrical, plumbing (MEP) and fire sprinkler systems—including CPVC pipe systems. Cable bracing has no brace length limitation and is the only option when brace lengths exceed 9 feet 7 inches (3 m) for strut or when confined/crowded spaces make rigid systems difficult to install. The system includes steel cable assemblies compliant with all ASCE® 19 requirements, which includes patented attachment fittings, swaged oval sleeves with related tools, as well as pre-assembled kits.

    사양
      • Color-coded cable conforms to IBC®, ASCE® 7, ASCE® 19 and NFPA® 13 requirements for field identification of cable size and strength
      • UL® Listed
      • Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
      • Patented sway brace fittings and rod stiffener clips
    기술 사양
    • 특징 참조caddy-seismic-cable-braces-n_2
    • 제품군nVent CADDY
    • 제품분류Seismic Bracing Systems
    • 유형조립식 (다중 개체)
    • 게시일2025-04-23
    • 에디션 넘버1
    분류
    • BIMobject 카테고리HVAC - 설치 시스템
    • OmniClass 번호23-19 29 19 11
    • OmniClass 제목Sound, Vibration and Seismic Control Products

    지역 가용성

    유럽 아시아 아프리카 오세아니아