제품 게시
LENTON Mechanical Anchors
LENTON Mechanical Anchors
    nVent

    LENTON Mechanical Anchors

    Mechanical anchors, often called headed bars, are secured to the end of a length of reinforcing steel bar (rebar), creating anchorage within the concrete. This approach greatly simplifies reinforcing bar placement and reduces congestion. Headed bars are often used as a replacement for hooked bars. nVent provides a variety of headed bar solutions including the nVent LENTON Terminator. The nVent LENTON Terminator incorporates the time-tested and field-proven nVent LENTON tapered thread to attach the “head” to the reinforcing bar. Typical applications for nVent LENTON Terminator include beam to column, roof to column, piles to caisson, and future extensions. nVent LENTON Terminator is ideal for all forms of construction including dams, subways, bridges, high rise buildings, water treatment plants and stadiums.
    사양
      • Eliminates reinforcing bar hooks - simplifies bar placement
      • Minimizes embedment lengths - reduces congestion
      • Simplifies concrete placement
      • Greater design flexibility
      • Fast installation lowers placing costs
      • Allows for future extensions and simplifies expansion
      • No special training is required

      Please see our website or contact your local sales representative for regional availability.

    기술 사양
    • 특징 참조lenton-mechanical-anchors
    • 제품군nVent LENTON
    • 제품분류Mechanical Anchors
    • 유형개체 (단일 개체)
    • 게시일2025-01-21
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 자재 - 강화
    • IFC 분류메커니컬 패스너
    • OmniClass 번호23-13 31 21 11 17
    • OmniClass 제목Reinforcement Couplers