제품 게시
CADDY Telescoping Pipe Stand
CADDY Telescoping Pipe Stand
CADDY Telescoping Pipe Stand
    nVent

    CADDY Telescoping Pipe Stand

      The nVent CADDY Telescoping Pipe Stand is an adjustable and flexible solution for supporting horizontal pipe runs using a traditional V-Saddle or bolt flange attachment method. The design ensures a faster installation that quickly adapts to a variety of pipe sizes and heights from the floor. The unique V-bolt fastener—with built in nVent CADDY Rod Lock Technology and flange attachment tabs—can adapt to a large range of bolt patterns, sizes and pipe diameters, ultimately reducing inventory and the amount of components needed with over two-thirds savings. Offering a complete out-of-the-box assembly, the nVent CADDY Telescoping Pipe Stand is a contemporary solution for pipe runs.
    사양
      • Supports and fastens low-to-the-ground horizontal pipe runs
      • Telescoping post provides fast vertical height adjustment
      • Designed to minimize fabrication and reduce installation time of a complete stand compared to traditional methods
      • Integrated weep hole at bottom of stand provides drainage for condensation
      • Includes four holes for anchoring base to floor
      • Conforms with Federal Specification WW-H-171 (Type 36, 37, 38, 39), Manufacturers Standardization Society ANSI/MSS SP-58 (Type 36, 37, 38)
    기술 사양
    • 특징 참조nvent-caddy-telescoping-pipe-stand
    • 제품군nVent CADDY
    • 제품분류Mechanical Hangers & Supports
    • 유형개체 (단일 개체)
    • 게시일2025-01-21
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리HVAC - 설치 시스템