제품 게시
EMA KS4 Armchair with wheels
EMA KS4 Armchair with wheels
EMA KS4 Armchair with wheels
EMA KS4 Armchair with wheels
    Ohlson

    EMA KS4 Armchair with wheels

    A fully upholstered armchair with amenities such as armrests, swivel base, and wheels. It is therefore suitable as furniture for smaller conference and meeting rooms. This model, like the EMA SPIDER KS3, features an extra thick seat cushion, but additionally, it has an extra thick back cushion. You also have the option to customize the chair and get it height-adjustable with a cradle, which also applies to KS3. With its armrests, the armchair is easy to hang on the table, which facilitates cleaning.

    Choose from fabrics, faux leather, and leather from all our Scandinavian suppliers. This way, you can vary the upholstery and create a variety of different expressions, as well as the finish of the base.

    사양
    • SEAT HEIGHT: 46 cm

      WIDTH: 59 cm

      DEPTH: 59 cm

      HEIGHT: 88 cm

      ACCESSORIES: Height-adjustable with cradle

      FRAME: Swivel base in silver-gray-white and black lacquer, wheels are standard 

      Additions:

      • Optional RAL
      • ChromePADDINGBackrest 40 mm / Seat 40 mmFire-retardant polyether 

      OTHERNOTE! This model is only available with wheels

    기술 사양
    • 특징 참조EMA-KS4
    • 제품군EMA
    • 제품분류Armchair
    • 유형개체 (단일 개체)
    • 게시일2024-09-11
    • 에디션 넘버1
    • 높이(mm)880
    • 너비(mm)590
    • 깊이(mm)590
    관련성
    • 주 재료직물
    • 부 재료금속
    분류
    • BIMobject 카테고리가구 - 안락 의자
    • IFC 분류가구