제품 게시
EMA S4 Chair
EMA S4 Chair
    Ohlson

    EMA S4 Chair

    The padding in the EMA S4 is homogeneously thickly padded on both the back and seat for extra high comfort. In addition to these amenities, this chair is fully upholstered and stackable with a high backrest. Leg stands are available as standard in silver lacquer, white, black or chrome or any RAL of your choice and it is also possible to add felt paws, wheels and coupling fittings.

    Choose from fabrics, artificial leather and leather from all our Scandinavian suppliers. In this way, you can vary the clothing and create a variety of expressions.

    사양
    • SEAT HEIGHT 46 cm

      WIDTH 51 cm

      DEPTH 54 cm

      HEIGHT 88 cm

      ACCESSORIES

      • Felt paws
      • Wheels/set
      • Coupling fittings

      STAND

      Silver grey-white and black lacquer are standard

      Additions:
      - Optional RAL
      - Chrome

      PADDING

      Back 40 mm / Seat 40 mm

      Fireproof polyether

    기술 사양
    • 특징 참조EMA-S4
    • 제품군EMA
    • 제품분류Chair
    • 유형개체 (단일 개체)
    • 게시일2024-09-11
    • 에디션 넘버1
    • 높이(mm)880
    • 너비(mm)510
    • 깊이(mm)540
    관련성
    • 주 재료직물
    • 부 재료금속
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • IFC 분류가구

    지역 가용성

    유럽
    노르웨이
    덴마크
    스웨덴
    아이슬란드
    핀란드
    Common.Footer.ValueProp.Image.AltText