제품 게시
FENCE M55 Armchair corner
FENCE M55 Armchair corner
    Ohlson

    FENCE M55 Armchair corner

    A nice and pleasant armchair with or without armrests or a corner part (with an armrest) which, with its minimal total depth, is very space-saving without sacrificing good sitting comfort. Choose without, with one or two armrests. Put several armchairs together in a row with coupling fittings or place together with sofas etc.

    Choose from fabrics, artificial leather or leather from our Scandinavian suppliers, customize the color of the stand or use our standard colors in silver grey, white or black.

    사양
    • SEAT HEIGHT 46 cm

      DEPTH 55 cm

      HEIGHT 76 cm

      WIDTH 55 cm

      ACCESSORIES

      • Coupling fittings

      STAND

      Square tube in silver gray - white or black lacquer is standard

      Optional RAL on request

      PADDING

      Fully covered with fire-resistant polyether

    기술 사양
    • 특징 참조FENCE-m55-corner
    • 제품군FENCE
    • 제품분류Armchair
    • 유형개체 (단일 개체)
    • 게시일2024-09-11
    • 에디션 넘버1
    • 높이(mm)760
    • 너비(mm)550
    • 깊이(mm)550
    관련성
    • 주 재료직물
    • 부 재료금속
    분류
    • BIMobject 카테고리가구 - 안락 의자
    • IFC 분류가구

    지역 가용성

    유럽