제품 게시
SQUEEZE Armchair
SQUEEZE Armchair
SQUEEZE Armchair
SQUEEZE Armchair
    Ohlson

    SQUEEZE Armchair

    SQUEEZE with suspendable armrests is a modern and tasteful chair that is easy to move around and place as you like. It is specially designed to stack minimally and in large numbers, without losing either stability or elegance. It is easy to hang on the table and facilitates cleaning. SQUEEZE is connectable and is therefore optimal for larger public spaces such as auditoriums, lecture halls and larger lunch rooms.

    Seat shell in natural ash, white and black lacquered ash with visible grain as standard. Also available in birch and oak, any color on request. For a warmer feeling, the chair can be ordered fully upholstered and then you can choose from fabrics, artificial leather and leather from all our Scandinavian suppliers. The chair legs are available in silver lacquer, white, black or chrome and any RAL upon request. Optional felt paws, coupling fittings.

    사양
    • SEAT HEIGHT 46 cm

      WIDTH 57 cm

      DEPTH 50 cm

      HEIGHT 81 cm

      ACCESSORIES : Felt paws, Recessed coupling fittings

        STAND: Silver grey-white and black lacquer are standard
        Additions: optional RAL and chrome

        PADDING: 10 mm fire-resistant polyether
        Upholstered seat alt fully upholstered

        STACKER TROLLEY: Space for 20 chairs

      기술 사양
      • 특징 참조SQUEEZE-armchair
      • 제품군SQUEEZE
      • 제품분류Armchair
      • 유형개체 (단일 개체)
      • 게시일2024-09-11
      • 에디션 넘버1
      • 높이(mm)810
      • 너비(mm)570
      • 깊이(mm)500
      관련성
      • 주 재료직물
      • 부 재료금속
      분류
      • BIMobject 카테고리가구 - 안락 의자
      • IFC 분류가구

      지역 가용성

      유럽