제품 게시
Pabco Abuse Curb Gypsum Wall Board
PABCO Gypsum

Pabco Abuse Curb Gypsum Wall Board

SURFACE DURABILITY AND MOLD RESISTANCE IN ONE PANEL

ABUSE CURB is a type X gypsum panel designed for interior wall assemblies where surface durability (abrasion and surface indention), and mold and moisture resistance are primary considerations. It is comprised of a fire-resistant, non-combustible gypsum core that incorporates MOLD CURB Plus technology. The panels are faced with heavy and durable 100% recycled light-blue colored mold/mildew abrasion-resistant paper. The product is designed and tested for use in high traffic areas for new and retrofit construction.

사양
  • Composition

    Core: Naturally occurring gypsum and proprietary additives.


    Paper: 100% recycled heavy mold/mildew/moisture and abrasion-resistant paper on front, back and long edges

    Manufactured

    ASTM C1396

    Installation

    GA-216 Application and Finishing of Panel Products


    GA-214 Recommended Levels of Board Finish


    ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

    Surface Abrasion Resistance

    ASTM C1629
    Classification Level 2

    Indentation Resistance

    ASTM C1629
    Classification Level 1

    Soft Body Impact Resistance

    ASTM C1629
    Classification Level 1

    Mold Resistance

    ASTM D3273
    10 (Highest Rating)

    Water Absorption

    ASTM C473
    ≤5% by weight

    Surface Burning Characteristics

    ASTM E84
    Flame Spread 15
    Smoke Developed 0

    Combustibility

    ASTM E136
    Non-Combustible Gypsum Core

    Fire Resistance and Sound Control

    The PABCO® Sound Design Guide


    Sound Assembly Tool


    GA-600 Fire Resistance and Sound Control Design Manual


    Underwriters Laboratories - UL Product iQ® CKNX R7094 for the latest UL Design Numbers

기술 사양
  • 특징 참조Pabco_Abuse_Curb_Gypsum_Wall_Board
  • 제품군Gypsum Wall Board
  • 제품분류Abuse Curb Gypsum Wall Board
  • 유형개체 (단일 개체)
  • 게시일2024-08-11
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리건축 자재 - 석고 / 섬유 / 석고 보드
  • OmniClass 번호23-13 13 11 19
  • OmniClass 제목Gypsum