제품 게시
Aluminum Louvered Blade
Aluminum Louvered Blade
Aluminum Louvered Blade
Aluminum Louvered Blade
Aluminum Louvered Blade
Aluminum Louvered Blade
    PalmShield

    Aluminum Louvered Blade

    Aluminum Louvered Blade: 0.1250″ thick aluminum louver with an installed profile of 2″x2.873″ tall. Aluminum Louvered Plank: 1″x5″ aluminum tubular planks spaced 4-3/4″ O.C. Composite Louvered Plank: 1″x5.5″ composite planks spaced 5-1/4″ O.C. Vinyl Louvered Plank: 1″x5″ vinyl planks spaced 5-3/4″ O.C. Downloadable Files Please select an option to view its resources. Aluminum Louvered Blade Infill Panel (pdf) Aluminum Louvered Blade Infill Panel (dwg) Elite Ground Screen Framework (zip) Aluminum Louvered Blade Specifications (doc)
    사양
    • Infill Material: Aluminum Louvered Blade, Aluminum Louvered Plank, Composite Louvered Plank, Vinyl Louvered Plank Infill Material: Choose an optionAluminum Louvered BladeAluminum Louvered PlankComposite Louvered PlankVinyl Louvered PlankClear
    기술 사양
    • 특징 참조aluminum-louvered-blade
    • 제품군Ground Screen Infills
    • 제품분류Elite Louver
    • 유형개체 (단일 개체)
    • 게시일2026-02-25
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료알루미늄
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리조경 - 울타리
    • Uniclass 2015 코드Pr_30_59_48
    • Uniclass 2015 설명Louvres and components
    • CSI 마스터 형식 2014 코드07 42 13
    • CSI 마스터 형식 2014 제목Metal Wall Panels
    • OmniClass 번호23-15 13 19 11
    • OmniClass 제목Metal Wall Panels