제품 게시
4 x 4 FiberRunner Coupler - FRBC4X4YL
4 x 4 FiberRunner Coupler - FRBC4X4YL
4 x 4 FiberRunner Coupler - FRBC4X4YL
4 x 4 FiberRunner Coupler - FRBC4X4YL
    Panduit

    4 x 4 FiberRunner Coupler - FRBC4X4YL

    Pre-assembled 4in x 4in QuikLock™ coupler quickly joins two sections of channel and/or fittings. Mechanically attaches without tightening bolts. Bolts release using 3/8in nut driver to allow coupler to be removed if necessary, Yellow, 1 piece.

        사양
        • Specifications
          Material - ABS
          Color - Yellow
          Overall Height (In.) - 4.4
          Overall Height (mm) - 111.8
          Series Type - FiberRunner
          Fitting Type - Coupler
          RoHS Compliancy Status - Compliant
          Min. Order Qty. - 1

        기술 사양
        • 특징 참조4x4-FiberRunner-Coupler-FRBC4X4YL
        • 제품군Electrical
        • 제품분류Cable Trays and Horizontal Racks
        • 유형개체 (단일 개체)
        • 게시일2011-02-07
        • 에디션 넘버1
        관련성
        • 주 재료ABS
        • 설계국가미국
        • 제조국가미국
        분류
        • BIMobject 카테고리전기 - 분배
        • Uniclass 2015 코드Pr_65_70_11_17
        • Uniclass 2015 설명Cable trays
        • CSI 마스터 형식 2014 코드27 05 36
        • CSI 마스터 형식 2014 제목Cable Trays for Communications Systems
        • OmniClass 번호23-37 11 13
        • OmniClass 제목Communication Cable Trays
        • CSI 단일 형식 II 코드D50
        • CSI 단일 형식 II 제목ELECTRICAL