제품 게시
Patchrunner® 2 Vertical Cable Manager - PR2VD12WH
Panduit

Patchrunner® 2 Vertical Cable Manager - PR2VD12WH

The Panduit® Patchrunner® 2 Vertical Cable Manager combines high-density capability and versatility, freeing up valuable floor space. The fully pre-assembled manager lowers overall costs and sets the standard for the entire cable management industry. Dual-sided, Steel, 45RU, White, 1pc, Includes two full-length metal, dual-hinging, push-to-close doors

The vertical cable manager shall consist of a metal backbone with cable management fingers that align with EIA rack spacing. The fingers shall be molded out of plastic and provide integral bend radius control throughout the entire length. The backbone shall have pass through holes for front to back cabling, with the option to blank off with a plug.

The manager shall accept a metal, hinged, push-to-close door that can open to the right or left. The door support brackets shall be integrated into the manager with no assembly required. The manager shall accept plastic slack management spools that can be repositioned as required.

The vertical panel shall be able to manage all the cable on the rack without the aid of horizontal cable managers.

사양
  • Key Features and Benefits

    NEW Improved door function “Push-to-close” door design allows for easy operation
    NEW Dual hinged doors are included Doors ship with managers, simplifying ordering process with less packaging waste
    NEW Integrated door brackets No brackets to install; faster installation while reducing labor costs
    NEW Color options Managers and doors are available in black and white
    NEW High Density with increased cable capacity Up to 17% more usable capacity over existing PRV Vertical Managers
    Curved fingers Support cables as they transition to vertical pathway eliminating need for horizontal managers
    Individual fingers Aligns with rack spaces to simplify cable routing changes
    Integral bend radius control Maintains cable bend radius ensuring network performance and system reliability
    Optional snap on vertical retainers Can be placed on fingers to help retain cables in channel for improved cable management and appearance
    Optional slack management spools Organize and manage patch cord slack allowing for standardization of patch cord lengths

기술 사양
  • 특징 참조PR2VD12WH
  • 제품군Electronics
  • 제품분류Communication and Data Processing Equipment
  • 유형개체 (단일 개체)
  • 게시일2018-05-06
  • 에디션 넘버1
  • 높이(인치)83.88
  • 너비(inches)12
  • 깊이(inches)20.7
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 커뮤니케이션
  • UNSPSC 이름Data Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC 코드4322
  • Uniclass 2015 코드Pr_80_77_28_21
  • Uniclass 2015 설명Data equipment cabinets
  • CSI 마스터 형식 2014 코드26 05 36
  • CSI 마스터 형식 2014 제목Cable Trays for Electrical Systems
  • OmniClass 번호23-35 33 23 13
  • OmniClass 제목Vertical Electrical Racks
  • CSI 단일 형식 II 코드D50
  • CSI 단일 형식 II 제목ELECTRICAL