제품 게시
Atlona AV Products
Panduit

Atlona AV Products

Why Atlona? The Atlona Advantage

We pride ourselves on being an agile company that develops innovative and reliable products to solve the challenges facing today’s AV industry.

Equally important is our customer commitment to be easy to do business with and provide you with the industry’s best backend support program.

The Atlona Advantage gives you the highest level of customer support, training and protection in the industry.

사양
  • The part numbers available in this product page are:
    AT-OME-EX-TX-WP        Wallplate Transmitter for HDMI with USB
    AT-HDVS-CAM              PTZ Camera with USB
    AT-OME-EX-KIT-LT -TX   HDBaseT TX/RX for HDMI with USB
    AT-OME-EX-TX              HDBaseT Transmitter for HDMI with USB
    AT-OME-EX-KIT-LT -RX   HDBaseT TX/RX for HDMI with USB
    AT-OME-EX-RX              HDBaseT Receiver for HDMI with USB
    AT-OME-MS52W            5×2 Matrix Switcher with USB and Wireless Link
    AT-OME-MS42               4×2 Matrix Switcher with USB
    AT-UHD-SW-510W         Universal Switcher with Wireless Link
    AT-OMNI-111-W            Wallplate Networked AV Encoder
    AT-VTP-800-BL             Velocity System 8″ Touch Panel
    AT-VSP-800-BL              Velocity System 8″ Scheduling Touch Panel
    AT-USB-EX100-KIT         USB 2.0 Extender Kit over Category Cable, up to 100 meters
    AT-OME-SR21                2×1 AV Switcher and Receiver with Scaler and USB – HDBaseT and HDMI Inputs
    AT-OME-ST31A              Three-Input Switcher for HDMI and USB-C
    AT-OMNI-111                 Single-Channel Networked AV Encoder
    AT-OMNI-121                 Single-Channel Networked AV Decoder
    AT-PA100-G2                 Stereo / Mono Power Amplifier – 40 Watts
    AT-VGW-HW-3               Hardware Gateway for AV Control and Management plus Room Scheduling
    AT-OME-PS62 6×2          Matrix Presentation Switcher with USB
    AT-VTP-550-BL              Velocity System 5.5″ Touch Panel
    AT-AVA-EX100CE-BP-KIT Avance™ 4K/UHD HDMI Extender Kit with Ethernet, Control, and Bidirectional Remote Power
    AT-OME-RX11                HDBaseT Receiver for HDMI with Audio

기술 사양
  • 특징 참조atlona-av-products
  • 제품군Electronics
  • 제품분류Communication and Data Processing Equipment
  • 유형개체 (단일 개체)
  • 게시일2021-08-30
  • 에디션 넘버1
관련성
  • 주 재료Sheet metal
  • 부 재료전자 및 광학 구성품
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 커뮤니케이션
  • OmniClass 번호23-37 25 15
  • OmniClass 제목Broadcasting Communication and Data Processing Equipment