제품 게시
PanZone® Consolidation Point Box
Panduit

PanZone® Consolidation Point Box

The PanZone® Consolidation Point Box provides a low-cost, easy to install solution and provides a point of connection and configuration within the permanent link for the user to allow interconnection/cross connection to a network service or device. The Consolidation Point Box provides accessibility and flexibility to reconfigure cable runs to meet frequently changing organizational requirements and reduces network downtime when these reconfigurations happen. The Consolidation Point Box allows for quick modifications. We offer the ability to use a modular panel (included) in our 6 and 12-port boxes and a standard 19" patch panel (sold separately) in the 24 and 48-port boxes. In each Consolidation Point Box, the panels can be completely removed which allows for quick and easy termination and installation. These panels are interchangeable for use with Mini-Com®, NetKey®, QuickNet™, and Fiber. The optional strain relief bar can be installed to support and manage cable bundles. The Consolidation Point Box is versatile in where and how it can be mounted. Each box can be mounted in ceiling or underfloor, but also can be mounted to the wall or under workspaces.

사양
  • The Revit file covers the following part numbers:

    CPB6BL
    CPB12BL
    CPB24BL
    CPB48BL

기술 사양
  • 특징 참조panzone-consolidation-point-box
  • 제품군Electronics
  • 제품분류Computer Network Equipment
  • 유형개체 (단일 개체)
  • 게시일2023-04-19
  • 에디션 넘버1
  • 높이(인치)2.48
  • 너비(inches)7
  • 깊이(inches)6.99
관련성
  • 주 재료철
  • 부 재료페인트
  • 설계국가미국
  • 순 중량(Lbs)3.2
분류
  • BIMobject 카테고리전자 공학 - 네트워킹