제품 게시
Melamine faced chipboard (MFC) 16 mm: DecoBoard P2
Melamine faced chipboard (MFC) 16 mm: DecoBoard P2
Melamine faced chipboard (MFC) 16 mm: DecoBoard P2
Melamine faced chipboard (MFC) 16 mm: DecoBoard P2
Melamine faced chipboard (MFC) 16 mm: DecoBoard P2
Melamine faced chipboard (MFC) 16 mm: DecoBoard P2
Melamine faced chipboard (MFC) 16 mm: DecoBoard P2

    Melamine faced chipboard (MFC) 16 mm: DecoBoard P2

    Urea resin bonded particleboard with decorative melamine facing on both sides, awarded with the Blue Angel.
    사양
    • Product-type EC: P2 Intended use: Boards for interior fitments (including furniture) for use in dry conditions Areas of application: Carcass and front quality for furniture making, shopfitting and interior fitting. Product features: Variety of decors and / or textures; easy care; antimicrobial; food harmless; particularly low emission Sustainability: Awarded 'Cradle to Cradle Certified® Bronze' for an integrated circular economy system. FSC-certified: yes PEFC certified: yes Blue Angel DE-UZ 76: yes Reaction to fire: D-s2,d0 conforming to EN 13986 dependent on end use (Thickness: ≥ 9 mm / Gross density: ≥ 600 kg/m³) Formaldehyde emission class: E1 E05 Product standard: EN 14322 Harmonised technical specification: EN 13986:2004 +A1:2015 Formats: 2655 mm x 2100 mm; 2800 mm x 2100 mm; 3200 mm x 2100 mm; 4100 mm x 2100 mm; 5310 mm x 2100 mm; 5600 mm x 2100 mm
    기술 사양
    • 특징 참조DecoBoard-P2-16-mm
    • 제품군Melamine faced boards
    • 제품분류DecoBoard
    • 유형건축 자재
    • 게시일2020-10-07
    • 에디션 넘버1
    • 깊이(mm)16
    관련성
    • 주 재료Chipboard
    • 부 재료적층지
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리건축 자재 - 시트 재료
    • IFC 분류자재
    • ETIM 코드EC003058
    • ETIM 이름Fibre- / chipboard
    • Uniclass 2015 코드Pr_25_71_97
    • Uniclass 2015 설명Wood-based boards
    • CSI 마스터 형식 2014 코드07 44 00
    • CSI 마스터 형식 2014 제목Faced Panels
    • OmniClass 번호23-15 15 19
    • OmniClass 제목Wall Coverings

    지역 가용성

    유럽 아시아 오세아니아