제품 게시
Kronoart High Pressure Laminate Facade cladding board
Kronoart High Pressure Laminate Facade cladding board
Kronoart High Pressure Laminate Facade cladding board
    Kronospan

    Kronoart High Pressure Laminate Facade cladding board

    Kronoart is a new generation of high-definition architectural facades. The cladding boards are high-pressure structural laminates providing endless design possibilities. Kronoart’s unrivalled performance is founded on its closed surface properties and layer of highly durable varnish. As a result, its benefits include exceptional resilience to impact, stains and environmental conditions. It also means that it is extremely easy to clean and maintain.

    Comprising three distinct collections the revolutionary Kronoart range features 72 new decors, that have been developed in line with trends insights and in collaboration with some of world’s leading designers and architects.

    사양
    • Standard

      EN 13501-1: B-s1, d0

      Sizes

      Thickness (mm): 6, 8, 10

      Board Size (mm): 2800 x 2040, 3050 x 1300, 4200 x 1300, 5600 x 2040

      Both sides UV protected.

      Format tolerance according to EN 438-6.

      Features
      - UV stability
      - Easy to maintain
      - Easy to clean
      - Water resistant
      - High durability
      - Impact resistant
      - Abrasion resistant
      - Weather resistant

      Application
      - Facade claddings
      - Balconies
      - Sun blinds

    기술 사양
    • 특징 참조kronoart-high-pressure-laminate-facade-cladding-board
    • 유형건축 자재
    • 게시일2026-07-15
    • 에디션 넘버1
    관련성
    • 주 재료HPL laminate
    • 제조국가폴란드
    분류
    • BIMobject 카테고리건축 자재 - 시트 재료