제품 게시
4.4.4 CEILINGS - GL + T-45 profiles twin frame suspended
4.4.4 CEILINGS - GL + T-45 profiles twin frame suspended
    Pladur

    4.4.4 CEILINGS - GL + T-45 profiles twin frame suspended

    별점 4.9/54.9(7 리뷰)

    Ceiling consisting of a twin frame installed at different levels. The primary frame consists of continuous 1.5-mm thick Pladur® GL U-tracks, suspended from the base structure using Pladur® M-50 suspensions and Ø 6 mm threaded rods with nut and lock-nut. The second frame consisting of Pladur® T-45 profiles is slotted together using Pladur® GL clamps perpendicular to the primary frame and supported around the perimeter on Pladur® L profiles or Pladur® CLIP U-tracks. One or more Pladur® (N, H1 or SYNIA STD 4BA) boards are screwed perpendicularly to the secondary frame. Commensurate amounts of anchors, hangers, screws, resilient/acoustic perimeter joints, joint compound, etc. Completely finished with Quality Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

    사양
    • Concealed suspended ceilings for indoor rooms providing acoustic insulation. Especially indicated for ceilings that require large spans between hangers.
    기술 사양
    • 특징 참조pladur_4_tec_4_44
    • 제품군4. Techos PLADUR®
    • 제품분류4.4. Suspendidos estructura doble
    • 유형개체 (단일 개체)
    • 게시일2017-06-22
    • 에디션 넘버1
    관련성
    • 주 재료석고
    • 부 재료회반죽
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 - 천장
    • IFC 분류천장
    • UNSPSC 이름Gypsum board
    • UNSPSC 코드30161509
    • Uniclass 2015 코드Ss_30_25
    • Uniclass 2015 설명Ceiling and soffit systems
    • CSI 마스터 형식 2014 코드09 50 00
    • CSI 마스터 형식 2014 제목Ceilings
    • OmniClass 번호23-15 13 21
    • OmniClass 제목Ceiling Panels
    • CSI 단일 형식 II 코드C3030
    • CSI 단일 형식 II 제목Ceiling Finishes