제품 게시
1100 Series - Single Hung - Extended Half Round Fixed
Ply Gem

1100 Series - Single Hung - Extended Half Round Fixed

You can count on 1100 series windows for performance, style and value in a low-maintenance vinyl window line that provides the energy-efficient options your new home needs.

Architectural Accent. Unique geometric windows are ideal for creating or extending your home’s unique design.

Think outside the Square. Create a custom design by mixing different styles and shapes.

Reliable Performance. Non-operating style helps increase weatherability and thermal performance.

기술 사양
  • 특징 참조1100_series-extended-half-round-fixed
  • 제품군Windows
  • 제품분류1100 Vinyl Series
  • 유형개체 (단일 개체)
  • 게시일2020-06-26
  • 에디션 넘버1
관련성
  • 주 재료Vinyl
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리창 - Single Hung Windows
  • IFC 분류창
  • UNSPSC 이름Windows
  • UNSPSC 코드301716
  • Uniclass 2015 코드EF_25_30
  • Uniclass 2015 설명Doors and windows
  • CSI 마스터 형식 2014 코드08 50 00
  • CSI 마스터 형식 2014 제목Windows
  • OmniClass 번호23-17 13 00
  • OmniClass 제목Windows
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows