제품 게시
1100 Series - Single Hung - Standard
1100 Series - Single Hung - Standard
    Ply Gem

    1100 Series - Single Hung - Standard

    You can count on 1100 series windows for performance, style and value in a low-maintenance vinyl window line that provides the energy-efficient options your new home needs.

    Classic by Design. Traditional brickmould profile with 2 ¾” frame depth.

    Cleaning Made Easy. Flush mounted tilt latch allows the bottom sash to tilt inside your home.

    Fingertip Functionality. Easily raise and lower the sash with dual lift rails.

    Weather Barrier. Sash tightly interlocks to keep wind and rain from entering your home.

    Discreet Defense. Low profile locks secure your windows and are not visible from the exterior.

    Hassle-free Performance. Sash operates easily and dependably with block and tackle balances.

    A new angle in fresh air. Operable single hung capped with a trapezoidal, pentagonal or radius top geometric window will add distinction to your home.

    기술 사양
    • 특징 참조1100_series-standard
    • 제품군Windows
    • 제품분류1100 Vinyl Series
    • 유형개체 (단일 개체)
    • 게시일2020-06-24
    • 에디션 넘버1
    관련성
    • 주 재료Vinyl
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리창 - Single Hung Windows
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 50 00
    • CSI 마스터 형식 2014 제목Windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows