제품 게시
1500 Series - Single Hung - Arch Unit Transom - Modular
Ply Gem

1500 Series - Single Hung - Arch Unit Transom - Modular

1500 Series Windows

NEW CONSTRUCTION — VINYL

Trust 1500 vinyl windows to deliver all the benefits of durable, low-maintenance vinyl with stylish options, helpful features and energy-efficient glass packages.

1500 Single Hung Window

Convenient Cleaning. Low profile tilt-latch allows the bottom sash to tilt inside for easy cleaning.

Easy to Open. Durable, dual lift rails are readily accessible and allow you to open and close the window with ease.

Weather Resistance. Meeting rail interlocks to tightly close the sash around dual weatherstripping and help keep rain and wind out.

Dependable Security. Forced entry-resistant cam locks enhance security and meet AAMA forced-entry requirements. ADA-accessible and auto-lock options also available.

기술 사양
  • 특징 참조1500_series-arch-unit-transom-modular
  • 제품군Windows
  • 제품분류1500 Vinyl Series
  • 유형개체 (단일 개체)
  • 게시일2019-11-04
  • 에디션 넘버1
관련성
  • 주 재료Vinyl
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리창 - Transom Window
  • IFC 분류창
  • UNSPSC 이름Windows
  • UNSPSC 코드301716
  • Uniclass 2015 코드EF_25_30
  • Uniclass 2015 설명Doors and windows
  • CSI 마스터 형식 2014 코드08 50 00
  • CSI 마스터 형식 2014 제목Windows
  • OmniClass 번호23-17 13 00
  • OmniClass 제목Windows
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows