제품 게시
Mira Series - Circle Head - Direct Set Specialty Window
Ply Gem

Mira Series - Circle Head - Direct Set Specialty Window

MIRA Series Windows

NEW CONSTRUCTION — ALUMINUM-CLAD WOOD

If you are looking for the warmth and beauty of a wood window, with the durability and weather resistance of aluminum, the MIRA aluminum-clad series is the smart choice for your home.

MIRA Geometric Shapes

Stylish Flair. An extensive assortment of architectural shapes makes it easy to create a custom look.

Impactful Shapes. Geometric windows come in triangle, pentagon, round, rectangle, trapezoid, arch and many other shapes.

Excellent Energy Performance. Fixed design that does not open minimizes air and water infiltration and energy loss.


기술 사양
  • 특징 참조mira-specialty-circle-head
  • 제품군Windows
  • 제품분류Mira Premium Series
  • 유형개체 (단일 개체)
  • 게시일2019-11-04
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 부 재료나무
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리창 - 고정 프레임
  • IFC 분류창
  • UNSPSC 이름Windows
  • UNSPSC 코드301716
  • Uniclass 2015 코드EF_25_30
  • Uniclass 2015 설명Doors and windows
  • CSI 마스터 형식 2014 코드08 50 00
  • CSI 마스터 형식 2014 제목Windows
  • OmniClass 번호23-17 13 00
  • OmniClass 제목Windows
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows