제품 게시
HydroPanel II shower system with HydroGuard PB410 pressure balancing valve - HydroPanel II 450-410P
Powers

HydroPanel II shower system with HydroGuard PB410 pressure balancing valve - HydroPanel II 450-410P

HydroPanel II series 450-0410P shower system combines pressure balanced water control with the convenience of modular shrouding. HydroPanel II's stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical. The single unit shower mounts easily onto preassembled copper tubing with just three screws. Behind the shroud, a HydroGuard 410 valve uses a proven poppet/diaphragm cartridge to balance hot and cold water supply flows. This sensitive diaphragm responds immediately to supply pressure changes to maintain the user adjusted bathing temperature. If either supply pressure fails, the valve virtually shuts off. HydroPanel II units can be used for new or retrofit applications, such as single showers or for complete shower rooms. They are ideal in schools, health clubs, factories, and remodeled older buildings. Optional hand-held showers mounted on vertical glide rails provide easy shower access for users with limited mobility. Optional HydroPanel II modular shrouding provides easy to install, interlocking stainless steel panels to conceal all exposed room piping.

사양
  • Features

    • Pressure balancing valve cartridge quickly compensates for pressure changes and maintains the user adjusted temperature
    • Stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical
    • The single unit shower mounts easily onto preassembled copper tubing with three screws
    • For new or retrofit applications, such as single showers or complete shower rooms in schools, health clubs, factories, and remodeled buildings
기술 사양
  • 특징 참조450-410P-HydroPanel-II
  • 제품군Lavatory Tempering
  • 제품분류Tempering Valve
  • 유형개체 (단일 개체)
  • 게시일2020-01-28
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류밸브
  • UNSPSC 이름Valves
  • UNSPSC 코드401416
  • Uniclass 2015 코드Pr_65_54_95_88
  • Uniclass 2015 설명Thermostatic mixing valves
  • OmniClass 번호23-27 31 29
  • OmniClass 제목Mixing Valves
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING