제품 게시
HydroGuard Lead Free* series LFLM490 thermostatic tempering valves for hot water heater installations - LFLM490
Powers

HydroGuard Lead Free* series LFLM490 thermostatic tempering valves for hot water heater installations - LFLM490

Ideal for hot water heaters, providing flow rates as high as 23 gallons per minute. Compact design and Lead Free* brass construction simplify installation and maintenance while ensuring years of dependable service. Unique handle mechanism allows exact temperature selection to be locked-in for added protection. The Series LFLM490 and LFLM490-10 features Powers' advanced paraffin-based actuation technology, integral checks and inlet screens to prevent cross-flow and contamination. The thermostatic element ensures optimal, consistent performance over a wide range of temperatures. The Series LFLM490 & LFLM490-10 are ASSE 1017 listed and CSA B125 certified.

사양
  • Features

    • Available in several sizes and connection types
    • Adjustable temperature selection can be locked in for added protection
    • Integral checks and screen prevents cross-flow and contamination
    • Ideal for hot water heaters with a flow rate up to 23 gallons per minute
기술 사양
  • 특징 참조LFLM490-HydroGuard-Master-Mixing-Valve
  • 제품군Master Mixers
  • 제품분류Tempering Valves
  • 유형개체 (단일 개체)
  • 게시일2020-01-28
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류밸브
  • UNSPSC 이름Valves
  • UNSPSC 코드401416
  • Uniclass 2015 코드Pr_65_54_95_87
  • Uniclass 2015 설명Tempering valves
  • OmniClass 번호23-27 31 29
  • OmniClass 제목Mixing Valves
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING