제품 게시
L Shaped ADA Nylon Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon Right Hand Shower Seats with Fold Down Legs - Decorative Colors

    L Shaped ADA Nylon Right Hand Shower Seats with Fold Down Legs - Decorative Colors

    To be installed and used in commercial or residential bathrooms public or personal where required. Examples would be but are not limited to Hotels (Marriott and Hilton Approved), Assisted Living Facilities, Senior Living, Old Age Homes, Apartments Complexes, Multifamily, General Housing, etc.

    All of PBA's shower and tub seats have been manufactured to the highest quality standards and are composed of warm to the touch nylon seat slats with the industry standard anti corrosive 304 stainless steel frame. Equally important all seats meet and or exceeds all ADA 2010 ADAAG requirements, 2017 ANSI standards and antimicrobial per ISO22196:2011 standards for commercial and residential use. Our seats have been independently tested for 500 lb. vertical press and 250 lb. drop test.

    • Meets and or exceeds all ADA 2010 ADAAG requirements
    • 2017 ANSI standards and antimicrobial per ISO22196:2011
    • Anti corrosive 304 stainless steel frame
    • Nylon seat
    • ADA approved
    • Marriott and Hilton Approved
    사양
      • Meets and or exceeds all ADA 2010 ADAAG requirements
      • 2017 ANSI standards and antimicrobial per ISO22196:2011
      • Anti corrosive 304 stainless steel frame
      • Nylon seat
      • ADA approved
      • Marriott and Hilton Approved

      Nylon, decorative, adjustable, ADA approved, white, fold down, attached, antimicrobial, tested, 500 lbs., in stock

    기술 사양
    • 특징 참조1800-LS-FDRH-Decorative-Colors
    • 제품군ADA Products
    • 제품분류Shower Seats
    • 유형개체 (단일 개체)
    • 게시일2023-02-28
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 부 재료나일론
    • 설계국가미국
    • 제조국가중국
    분류
    • BIMobject 카테고리위생 - 욕실 소품