제품 게시
30315 - Long tube wall-mounted spout ø26 mm, 200 mm, for partition 1-50 mm, M1/2
Presto

30315 - Long tube wall-mounted spout ø26 mm, 200 mm, for partition 1-50 mm, M1/2

30315 - Long tube wall-mounted spout ø26 mm, 200 mm, for partition 1-50 mm, M1/2

사양
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • Full flow

    > Functionality :

    • 26 mm diameter wall-mounted tube spout
    • L1 = 200 mm L2 = 50 mm

    > Hydraulic supply :

    • M G 1/2" (15x21) with threaded end for 50 mm wide cross-partition

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Delivered with :

    • Suitable gasket
    • 1 Rose
    • Aerator
    • Nut

    > Standards & approvals :

    • Brass body and component in accordance with EN 1982/CC754S, NF EN 12164/CW614N, NF EN 12165/CW617N
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
기술 사양
  • 특징 참조30315
  • 제품군Sanitary
  • 제품분류Tapware - Single, Mixers
  • 유형개체 (단일 개체)
  • 게시일2026-08-31
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 수도꼭지

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미