제품 게시
55371 - URINAL SENSOR TAPS - PRESTO SENSAO 8400 N - Rear water inlet
Presto

55371 - URINAL SENSOR TAPS - PRESTO SENSAO 8400 N - Rear water inlet

55371 - URINAL SENSOR TAPS - PRESTO SENSAO 8400 N - Rear water inlet

사양
  • > Working pressure:

    • 1 to 5 bar

    > Flow:

    • 8 l/min at 1 bar with integrated flow limiter

    > Flow time:

    • 6 seconds

    > Hydraulic supply:

    • Rear water inlet, M G 1/2" (15x21) stop valve

    > Power supply:

    • 6 V Lithium battery type CRP2 integrated

    > Material and colour finish:

    • Chrome-plated brass body
    • Chrome-plated molded metal covers

    > Security:

    • The solenoid valve closes automatically if the battery runs out or the sensor is damaged.
    • Automatic flushing every 24 hours after the last use

    > Delivered with:

    • Suitables gaskets
    • Instruction manual

    > Standards & approvals:

    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
    • Brass body and components in accordance with EN 1982, EN 12164, EN 12165
기술 사양
  • 특징 참조55371
  • 제품군Sanitary
  • 제품분류Urinal valve
  • 유형개체 (단일 개체)
  • 게시일2025-07-30
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - Urinals

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미