제품 게시
55444 - PRESTO Sensao 8100N - SENSOR URINAL FLUSH VALVE
Presto

55444 - PRESTO Sensao 8100N - SENSOR URINAL FLUSH VALVE

55444 - SENSOR URINAL FLUSH VALVE - Concealed PRESTO SENSAO 8100N, mains power

사양
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • Pre-setting 0,15l/s integrated flow regulator (for common urinal bowls)
    • 0,30l/s at 3 bar by removing the flow regulator (for siphonic urinal bowls).

    > Flow duration :

    • 6 seconds
    • Factory pre-setting flush program can be adjusted via PRESTO programming tool (pre-rinse, flow duration, periodical flush et its duration)

    > Hydraulic supply :

    • Built-in M G 1/2'' (15x21) in-line inlet/outlet water

    > Power supply :

    • With mains 7V via 12V / 24V AC or DC. Compatible with 230 V AC / 12 V AC transformer not included ( See Ref. 90464 / 90711/ 90610 / 90685 / 90704 / 90686).

    > Material and colour finish :

    • Anti-vandal brushed stainless steel 304l front plate

    > Security :

    • Solenoid valve will be automatically closed in case of power failure or any detector damage.
    • Automatic rinse every 24H after the last usage

    > Delivered with :

    • 1 concealed box
    • Washers
    • Wall dowels and mounting screws
    • 1 integrated stop valve
    • Instruction manual

    > Standards & approvals :

    • Compliant with CE directive EN61000-6-1, EN61000-6-3, DBT 73/23/CEE, 2002/95/CE
기술 사양
  • 특징 참조55444
  • 제품군Sanitary
  • 제품분류Urinal valve
  • 유형개체 (단일 개체)
  • 게시일2025-07-29
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - Urinals

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미