제품 게시
Bottom-Locking Double-Wall Slats
PrivacyLink

Bottom-Locking Double-Wall Slats

별점 4.9/54.9(7 리뷰)

Bottom-locking slats are one of the easiest slats to install and assure a clean level finish. They are also an economical and attractive way to enhance any chain link fence.

Bottom-locking slats provide about 75% privacy for your chain link fence and are an economical choice when you want easy-to-install, good-looking privacy slats. Because they lock at the bottom, these slats are sturdy and not going anywhere. The bottom-locking feature also makes these slats easy to install and walk away. These slats also feature inside “legs” for even more durability.

사양
  • GENERAL FEATURES AND SPECIFICATIONS:

    Design – Flat tubular shape with inside reinforced “legs” for extra durability. The locking channel provides a “snap-in” locking effect for security and deters vandalism.

    Installation – Insert the locking channel horizontally through the bottom of the fence, then simply slide the slats vertically from the top towards the bottom channel and they will automatically lock into place.

    Standard Chain Link Fence Heights – 4 ft., 5 ft., 6 ft., 7 ft., 8 ft., 10 ft. and 12 ft. (Special heights available upon request)

    Slat Length – 3 1/2” shorter than the standard chain link fence height

    Wind Load and Privacy Factor – Approximately 75% (Based on wire/mesh used-stretch tension)

기술 사양
  • 특징 참조bottom-locking-double-wall-slats
  • 제품군Decorative Privacy Slats
  • 제품분류Bottom Locking Double Wall Slats
  • 유형개체 (단일 개체)
  • 게시일2021-12-17
  • 에디션 넘버1
관련성
  • 주 재료High-density polyethylene (HDPE)
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리조경 - 울타리
  • UNSPSC 이름Fencing
  • UNSPSC 코드301520
  • Uniclass 2015 코드Ss_25_14
  • Uniclass 2015 설명Fence systems
  • CSI 마스터 형식 2014 코드32 31 13
  • CSI 마스터 형식 2014 제목Chain Link Fences and Gates
  • OmniClass 번호23-11 25 19
  • OmniClass 제목Fences

지역 가용성

유럽 북미 아시아 남아메리카 오세아니아