제품 게시
EZ™ Slats
PrivacyLink

EZ™ Slats

EZ™ Slats are “M” shaped slats that are secured at the bottom of the chain link fence.

EZ™ Slats are one of the most economical, chain link enhancement products available on the market today. This lightweight slat gives you the visual screening and color enhancement you desire at a very affordable price. And, the patented bottom-locking system allows you to install these slats quickly and easily. If you need privacy fence slats installed quickly at a low price, you can’t go wrong with EZ Slats.

사양
  • GENERAL FEATURES AND SPECIFICATIONS:

    Design – The unique shape of this compact and lightweight slat enables it to self-stack. A package the size of a 2 x 4 contains enough materials to cover approximately 10 linear feet, making it easy to ship and efficient to store.

    Installation – Slide the slats into the wire vertically and snap them into the bottom-locking channel.

    Standard Chain Link Fence Heights – 4 ft., 5 ft., 6 ft., 7 ft., 8 ft., 10 ft. and 12 ft. (Special heights available upon request)

    Slat Length – 3 1/2” shorter than the standard chain link fence height

    Wind Load and Privacy Factor – Approximately 85% (Based on wire/mesh used-stretch tension) 

기술 사양
  • 특징 참조ez-slats
  • 제품군Decorative Privacy Slats
  • 제품분류EZ™ Slat
  • 유형개체 (단일 개체)
  • 게시일2021-12-17
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리조경 - 울타리
  • UNSPSC 이름Fencing
  • UNSPSC 코드301520
  • Uniclass 2015 코드Ss_25_14
  • Uniclass 2015 설명Fence systems
  • CSI 마스터 형식 2014 코드32 31 13
  • CSI 마스터 형식 2014 제목Chain Link Fences and Gates
  • OmniClass 번호23-11 25 19
  • OmniClass 제목Fences

지역 가용성

유럽 북미 아시아 남아메리카 오세아니아