제품 게시
Ultimate Slat™
PrivacyLink

Ultimate Slat™

This slat with its special wings provides more privacy than any other slat.

Each Ultimate Slat has four unique “wings” that fit tightly in the chain link mesh and provide near-total privacy. This top-locking, double-wall slat offers the same proven quality and durability of our standard slats and provides extra screening and security. They truly are the ultimate choice in chain link fence privacy slats.

사양
  • GENERAL FEATURES AND SPECIFICATIONS:

    Design – Includes a rigid, flat tubular body with inside legs for extra support. These flexible and resilient four wing portions are positioned two on each side of the slat body. There are no serrations thereby giving a more beautiful, aesthetic look.

    Installation – Easy “3-step” process:

    • Step 1: Insert the patented locking strip horizontally into the top section of the 2nd diamond
      down from the top.
    • Step 2: Insert the slats vertically until the patented notch snaps itself into the locking strip.
    • Step 3: Go home early today!

    Standard Chain Link Fence Heights – 4 ft., 5 ft., 6 ft., 7 ft., and 8 ft. (Special heights available upon request)

    Slat Length – 3” shorter than the standard chain link fence height

    Wind Load and Privacy Factor – Approximately 98% on 2” mesh and approximately 90% on 2 1/4” mesh (Based on wire/mesh used-stretch tension)

기술 사양
  • 특징 참조ultimate-slat
  • 제품군Decorative Privacy Slats
  • 제품분류Ultimate Slat™
  • 유형개체 (단일 개체)
  • 게시일2021-12-17
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리조경 - 울타리
  • UNSPSC 이름Fencing
  • UNSPSC 코드301520
  • Uniclass 2015 코드Ss_25_14
  • Uniclass 2015 설명Fence systems
  • CSI 마스터 형식 2014 코드32 31 13
  • CSI 마스터 형식 2014 제목Chain Link Fences and Gates
  • OmniClass 번호23-11 25 19
  • OmniClass 제목Fences

지역 가용성

유럽 북미 아시아 남아메리카 오세아니아