제품 게시
Prodex Hybrid - Thermal and acoustic insulation
Prodex

Prodex Hybrid - Thermal and acoustic insulation

Thermal and acoustic insulation in the form of flexible fiberglass rolls, covered with a low emissivity surface that acts as a radiant barrier, vapor barrier, moisture control and excellent mechanical strength.

사양
  • MINERAL FIBER GLASS HYBRID INSULATION + REFLECTIVE INSULATION FOR LIVELY BUILDING

    .

    Thermal and acoustic insulation in the form of flexible fiberglass rolls, covered with a low emissivity surface that acts as a radiant barrier, vapor barrier, moisture control and excellent mechanical strength.

    Hybrid insulation is designed for use within attics and lightweight building systems.

    The vapor barrier helps control the amount of moisture that passes through the insulation from the inside to the outside.

    It can be applied to interior walls and crawl spaces, reducing heat flow to increase energy savings by reducing the air conditioning load of the air-conditioned zones.

기술 사양
  • 특징 참조prodex-hibrido
  • 제품군Thermal insulation
  • 제품분류Reflective insulation
  • 유형건축 자재
  • 게시일2023-12-05
  • 에디션 넘버1
  • 높이(mm)2440
  • 너비(mm)410
  • 깊이(mm)50.8
관련성
  • 주 재료광물면
  • 부 재료폴리에틸렌
  • 설계국가코스타리카
  • 제조국가코스타리카
  • 순 중량(Kg)7.2
분류
  • BIMobject 카테고리건축 자재 - 단열
  • IFC 분류건축물 구성요소
  • ETIM 코드EC000406
  • ETIM 이름Thermal insulation