제품 게시
Shaped profile for sandwich panels SP-46
Shaped profile for sandwich panels SP-46
Shaped profile for sandwich panels SP-46
    Profholod

    Shaped profile for sandwich panels SP-46

    Shaped profiles (flashings) are profiled metal items with several reinforcing ribs. 

    They are designed to protect the joints, edges, structural elements of the buildings. 

    Shaped profiles (flashings) are produced with the modern Futura (Italy) equipment. 

    The items are up to 3 000 mm long.

    사양
    • Materials:

      Shaped profiles (flashings) are produced from the metal supplied by the leading Russian metal manufacturers (Novolipetsk Metallurgical Combinate (NLMK), Severstal, INSAYUR Group). The sheet’s thickness is 0,3 – 2 mm.

      Variants of metal:

      1. Cold rolled galvanized steel;
      2. Cold rolled galvanized steel coated with polyester paint according to the RAL catalogue;
      3. Stainless steel AISI 430 (for non-alimentary products);
      4. Stainless steel AISI 304 (for alimentary products);
      5. Cold rolled galvanized steel coated with Pural;
      6. Cold rolled galvanized steel coated with Plastisol;
      7. Cold rolled galvanized steel coated with Polyvinylidene fluoride (PVDF)
    기술 사양
    • 특징 참조SP-46
    • 제품군Shaped profiles
    • 제품분류Galvanized sheet steel
    • 유형개체 (단일 개체)
    • 게시일2018-09-19
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 부 재료폴리에스테르
    • 설계국가러시아
    • 제조국가러시아
    분류
    • BIMobject 카테고리건축 - 기타
    • IFC 분류구조재
    • ETIM 코드EC002122
    • ETIM 이름Snips
    • Uniclass 2015 코드Pr_25_71_94_52
    • Uniclass 2015 설명Metal sheet facings
    • CSI 마스터 형식 2014 코드05 00 00
    • CSI 마스터 형식 2014 제목Metals
    • OmniClass 번호23-13 19 11 11 11
    • OmniClass 제목Thin Metal Sheets
    • CSI 단일 형식 II 코드F1010
    • CSI 단일 형식 II 제목Special Structures

    지역 가용성

    유럽 북미
    러시아
    미국
    영국