제품 게시
Fire Resistant Enclosure to Dry Riser Pipe (2 Hours)
Promat

Fire Resistant Enclosure to Dry Riser Pipe (2 Hours)

Mechanical and electrical (M&E) services require fire protection is require to maintain function of certain essential electrical and/or mechanical systems and services, and also to prevent fire, smoke and toxic fume propagation from one building compartment to another.

It is necessary to ensure the continued function of essential electrical systems and services is maintained during fire, for a specified period of time, until all the building occupants have escaped. Electrical systems that need protection from fire may include:

•Electrically operated fire alarms
•Emergency escape route lighting
•Electrically operated extinguishing systems
•Smoke extraction venting systems
•Power supply for fire service elevators in high-rise buildings
•Water mains supply and pumps servicing sprinkler systems
•Essential life support and/or computer, communication or information technology networks

기술 사양
  • 특징 참조enclosure_to_dry_riser_pipe_12
  • 제품군Mechancial and Electrical Services Enclosure
  • 제품분류Dry Riser
  • 유형조립식 (다중 개체)
  • 게시일2021-06-09
  • 에디션 넘버1
  • 높이(mm)2440
  • 너비(mm)1220
관련성
  • 주 재료Calcium silicate
  • 설계국가싱가포르
  • 제조국가싱가포르
분류
  • BIMobject 카테고리내화성 제품 - 화재 예방
  • IFC 분류객체
  • ETIM 코드EG000056
  • ETIM 이름Fire protection systems
  • UNSPSC 이름Fire protection
  • UNSPSC 코드4619

지역 가용성

아시아 오세아니아