제품 게시
SC Slider/Ticket Window Combo, Ticket Window & Deal Tray Combo
SC Slider/Ticket Window Combo, Ticket Window & Deal Tray Combo
    Quikserv

    SC Slider/Ticket Window Combo, Ticket Window & Deal Tray Combo

    Used widely in cash express locations, ticket booths, hotels, security deposit locations, and anywhere security is required for the transfer of funds or smaller items. Level 1 and Level 3 bullet-resistant options are available. This ticket window has the deal tray built into the base (8-1/2” x 11”) along with a flip cover to prevent drafts from entering the building.

    Standard Sizes:
    Slider / Ticket Window Combo: 36″W x 36″H
    Slider / Ticket Window Combo: 48″W x 36″H
    Slider / Ticket Window Combo: 48″W x 48″H


    사양
    • Standard Features

      • Shipped fully assembled and ready to install
      • Warranty backed with Nationwide Service Centers
      • Dark bronze or clear anodized aluminum
      • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
      • Constructed with high-visibility, bullet-resistant materials (Level 1)
      • Quikserv security sheet (level 1 or 3)
      • Stainless steel flip lid built into deal tray

      Optional Features

      • Custom colors available
      • Various glazing options including bullet resistant polycarbonate or acrylic
      • Bullet-resistant transoms and sidelights – Level I or III



    기술 사양
    • 특징 참조slider-ticket-window-combo
    • 제품군Security
    • 제품분류Ticket Windows
    • 유형개체 (단일 개체)
    • 게시일2021-01-11
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리창 - Ticket Windows
    • IFC 분류창
    • ETIM 코드EC003536
    • ETIM 이름Window (complete with frame)
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드Pr_30_59_57
    • Uniclass 2015 설명Opening security and protection products
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows

    지역 가용성

    북미
    멕시코
    미국
    캐나다