제품 게시
REALSTONE_TRAVERTINO porcelain stoneware tiles
REALSTONE_TRAVERTINO porcelain stoneware tiles
REALSTONE_TRAVERTINO porcelain stoneware tiles
REALSTONE_TRAVERTINO porcelain stoneware tiles
REALSTONE_TRAVERTINO porcelain stoneware tiles
REALSTONE_TRAVERTINO porcelain stoneware tiles
REALSTONE_TRAVERTINO porcelain stoneware tiles
REALSTONE_TRAVERTINO porcelain stoneware tiles
REALSTONE_TRAVERTINO porcelain stoneware tiles
    Ragno

    REALSTONE_TRAVERTINO porcelain stoneware tiles

    Italian travertine light lives on in Realstone_Travertino, a porcelain stoneware collection with a sober, natural tone. It comes in the colors Vein Beige, Cross Bianco, Cross Beige, Cross Noce, Vein Bianco, Vein Noce and Vein Titanio, in 75x75, 120x120, 75x150, 60x60, 120x278, 30x60, 160x160, 60x120 and 5.3x30 sizes. Canneto 3D and Losanga mosaic complete the collection. Also suitable for outdoor spaces, it is available in a 20 mm version for exterior settings.

    기술 사양
    • 특징 참조REALSTONE_TRAVERTINO
    • 유형개체 (단일 개체)
    • 게시일2025-05-28
    • 에디션 넘버1
    관련성
    • 주 재료도기
    • 설계국가이탈리아
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • Uniclass 2015 코드Pr_35_93_96_19
    • Uniclass 2015 설명Ceramic tiles
    • OmniClass 번호23-15 17 13 13 13
    • OmniClass 제목Ceramic Tile Flooring