제품 게시
STRATFORD XT20 porcelain stoneware tiles
STRATFORD XT20 porcelain stoneware tiles
STRATFORD XT20 porcelain stoneware tiles
STRATFORD XT20 porcelain stoneware tiles
STRATFORD XT20 porcelain stoneware tiles
STRATFORD XT20 porcelain stoneware tiles
STRATFORD XT20 porcelain stoneware tiles
STRATFORD XT20 porcelain stoneware tiles
    Ragno

    STRATFORD XT20 porcelain stoneware tiles

    The urban matter of Stratford XT20 becomes technical and compact, designed for essential, resistant outdoor surfaces. The collection comes in White, Beige, Grey, Dark Grey and Clay, in the 60x120 size. StepWise and Body Plus technologies enhance the surface with high performance, reliability and material continuity. Ideal for outdoor spaces with a sober, contemporary character, it supports projects with balance, solidity and measured compositional clarity.

    기술 사양
    • 특징 참조STRATFORD_XT20
    • 유형개체 (단일 개체)
    • 게시일2025-05-28
    • 에디션 넘버1
    관련성
    • 주 재료도기
    • 설계국가이탈리아
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • Uniclass 2015 코드Pr_35_93_96_19
    • Uniclass 2015 설명Ceramic tiles
    • OmniClass 번호23-15 17 13 13 13
    • OmniClass 제목Ceramic Tile Flooring