제품 게시
TIEMPO porcelain stoneware tiles
TIEMPO porcelain stoneware tiles
TIEMPO porcelain stoneware tiles
TIEMPO porcelain stoneware tiles
TIEMPO porcelain stoneware tiles
TIEMPO porcelain stoneware tiles
TIEMPO porcelain stoneware tiles
TIEMPO porcelain stoneware tiles
TIEMPO porcelain stoneware tiles
TIEMPO porcelain stoneware tiles
    Ragno

    TIEMPO porcelain stoneware tiles

    A rich surface, soft to the touch, takes shape in Tiempo, a porcelain stoneware collection designed for continuous, natural spaces. The range comes in Bianco, Grigio, Beige, Antracite and Taupe, in 100x100, 60x60, 30x60, 60x120 and 45x45 sizes. The detailed graphics give depth and movement to the material. Also suitable for outdoor use, it accompanies floors and walls with balance, versatility and a sober contemporary presence.

    기술 사양
    • 특징 참조TIEMPO
    • 유형개체 (단일 개체)
    • 게시일2025-05-28
    • 에디션 넘버1
    관련성
    • 주 재료도기
    • 설계국가이탈리아
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • Uniclass 2015 코드Pr_35_93_96_19
    • Uniclass 2015 설명Ceramic tiles
    • OmniClass 번호23-15 17 13 13 13
    • OmniClass 제목Ceramic Tile Flooring