제품 게시
Ravatherm SW Hvac 60

Ravatherm SW Hvac 60

AIR CONDITIONING BOARD

PRODUCT DESCRIPTION
· It is a rockwool plate covered with aluminum foil on one side.
· Available in shrink packs.

AREAS OF USAGE
·
Used in air conditioning ducts, · Ventilation ducts.

APPLICATION
· It is attached to the application areas with pins.

사양

  • Thickness (mm)Dimensions (mm)kg/m2
    Thermal Resistance

    40

    600x1200
    2,40

    1,14

    50
    600x1200
    3,00
    1,43


기술 사양
  • 특징 참조Ravatherm-SW-Hvac-60
  • 유형건축 자재
  • 게시일2025-09-12
  • 에디션 넘버1
분류
  • BIMobject 카테고리건축 자재 - 보호 코팅

지역 가용성

아시아
터키